Clevis Joints Similar DIN 71752, Aluminium, SL (63766401)

Clevis Joints Similar DIN 71752, Aluminium, SL 63766401
  • Volume Discount

Product Details:

Manufacturer part number: 63766401

Brand: MAEDLER

Price: 1.84

Delivery time: 4 Days


Technical Data:

Size: 4 x 8

Outer width a: 8 mm

Inner width b: 4 mm

Bolt diameter d1: 4 mm

Thread size d2: M 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63766401

Part Number
63766401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Outer width a
(mm)
Inner width b
(mm)
Bolt diameter d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
Weight
(g)

1.84 €

1 Available 4 Days 4 x 8844M 40.788162.2

Loading...

  1. 1

Basic information

Material Aluminum Surface Treatment Anodized Thread type Right

This page is Clevis Joints Similar DIN 71752, Aluminium, SL, part number 63766401.
You can find the detail information about specifications and dimensions on part number 63766401.

Variation of this product

Part Number
63766402
63766403
63766405
63766407
63766409
63766411
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Outer width a
(mm)
Inner width b
(mm)
Bolt diameter d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
Weight
(g)

2.07 €

1 Available 4 Days 4 x 16844M 40.7816242.9

2.11 €

1 Available 4 Days 5 x 101055M 50.8910204.2

2.39 €

1 Available 4 Days 6 x 121266M 611012247.2

3.20 €

1 Available 4 Days 8 x 161688M 81.2514163216.8

4.36 €

1 Available 4 Days 10 x 20201010M 101.518204033.3

6.02 €

1 Available 4 Days 12 x 24241212M 121.7520244854.4

Tech Support