Clevis Joints Similar DIN 71752, Aluminium, KL (63766001)

Clevis Joints Similar DIN 71752, Aluminium, KL 63766001
  • Volume Discount

Product Details:

Manufacturer part number: 63766001

Brand: MAEDLER

Price: 1.76

Delivery time: 4 Days


Technical Data:

Size: 4x8

Outer width a: 8 mm

Inner width b: 4 mm

Bolt diameter d1: 4 mm

Thread size d2: M 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63766001

Part Number
63766001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Outer width a
(mm)
Inner width b
(mm)
Bolt diameter d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
Weight
(g)

1.76 €

1 Available 4 Days 4x8844M 40.788162.2

Loading...

  1. 1

Basic information

Material Aluminum Surface Treatment Anodized Thread type Right

This page is Clevis Joints Similar DIN 71752, Aluminium, KL, part number 63766001.
You can find the detail information about specifications and dimensions on part number 63766001.

Variation of this product

Part Number
63766002
63766003
63766005
63766007
63766009
63766011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Outer width a
(mm)
Inner width b
(mm)
Bolt diameter d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
Weight
(g)

2.07 €

1 Available 4 Days 4x16844M 40.7816242.9

2.11 €

1 Available 4 Days 5x101055M 50.8910204.2

2.32 €

1 Available 4 Days 6x121266M 611012247.2

3.15 €

1 Available 4 Days 8x161688M 81.2514163216.8

3.93 €

1 Available 4 Days 10x20201010M 101.518204033.3

5.97 €

1 Available 4 Days 12x24241212M 121.7520244854.4

Tech Support