Clevis Joints DIN 71752, Steel (63701200)

Clevis Joints DIN 71752, Steel 63701200
  • Volume Discount

Product Details:

Manufacturer part number: 63701200

Brand: MAEDLER

Price: 7.53

Delivery time: 4 Days


Technical Data:

Thread type: Right

Size: 12 x 48

Outer width a: 24 mm

Inner width b: 12 mm

Bolt diameter d1: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63701200

Part Number
63701200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread type Size Outer width a
(mm)
Inner width b
(mm)
Bolt diameter d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
Pull-out force F
(N)
Weight
(g)

7.53 €

1 Available 4 Days Right12 x 48241212M 121.7520487212139180

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Zinc Plating

This page is Clevis Joints DIN 71752, Steel, part number 63701200.
You can find the detail information about specifications and dimensions on part number 63701200.

Variation of this product

Part Number
63700400
63700500
63700600
63701200F
63701300
63701300F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread type Size Outer width a
(mm)
Inner width b
(mm)
Bolt diameter d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
Pull-out force F
(N)
Weight
(g)

2.62 €

1 Available 4 Days Right5 x 201055M 50.892030249914

2.70 €

1 Available 4 Days Right6 x 121266M 61101224353716

3.02 €

1 Available 4 Days Right6 x 241266M 61102436353723

7.53 €

1 Available 4 Days Right fine12 x 48 F241212M 12 x 1.251.2520487212139180

9.00 €

1 Available 4 Days Right14 x 28271414M 14224285616560190

9.00 €

1 Available 4 Days Right fine14 x 28 F271414M 14 x 1.51.524285616560190

Tech Support