Flange Bearing Units FF, for Support Side, Black Oxided (64200630)

Flange Bearing Units FF, for Support Side, Black Oxided 64200630
  • Volume Discount

Product Details:

Manufacturer part number: 64200630

Brand: MAEDLER

Price: 64.68

Delivery time: 4 Days


Technical Data:

Type: FF 30

Bore d: 30 mm

L: 27 mm

B: 93 mm

H: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

64200630

Part Number
64200630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore d
(mm)
L
(mm)
B
(mm)
H
(mm)
F
(mm)
A
(mm)
Lk
(mm)
Dg6
(mm)
t
(mm)
d4
(mm)
d5
(mm)
Weight
(kg)

64.68 €

1 Available 4 Days FF 30302793189117957510.810.717.51.07

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Flange bearing Unit Body Material Steel
Surface Black oxide finish

This page is Flange Bearing Units FF, for Support Side, Black Oxided, part number 64200630.
You can find the detail information about specifications and dimensions on part number 64200630.

Variation of this product

Part Number
64200606
64200610
64200612
64200615
64200617
64200620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore d
(mm)
L
(mm)
B
(mm)
H
(mm)
F
(mm)
A
(mm)
Lk
(mm)
Dg6
(mm)
t
(mm)
d4
(mm)
d5
(mm)
Weight
(kg)

24.62 €

1 Available 4 Days FF 0661028643628223.33.460.04

25.10 €

1 Available 4 Days FF 1081235754335283.33.460.07

28.49 €

1 Available 4 Days FF 12101542785242344.44.280.11

30.70 €

1 Available 4 Days FF 15151752986350405.45.29.50.2

35.78 €

1 Available 4 Days FF 171720611197762508.66.6110.35

40.45 €

1 Available 4 Days FF 202020681198570576.56.3110.27

Tech Support