Flange Bearing Units FK, for Fixed Side, Black Oxided (64200506)

Flange Bearing Units FK, for Fixed Side, Black Oxided 64200506
  • Volume Discount

Product Details:

Manufacturer part number: 64200506

Brand: MAEDLER

Price: 93.60

Delivery time: 4 Days


Technical Data:

Type: FK 06

Bore d: 6 mm

L: 20 mm

L1: 5.5 mm

T1: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

64200506

Part Number
64200506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore d
(mm)
L
(mm)
L1
(mm)
T1
(mm)
L2
(mm)
T2
(mm)
B
(mm)
H
(mm)
F
(mm)
E
(mm)
A
(mm)
Lk
(mm)
Dg6
(mm)
t
(mm)
d4
(mm)
d5
(mm)
SW
(mm)
Weight
(kg)

93.60 €

1 Available 4 Days FK 066205.53.56.54.528713223628223.33.46120.08

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Flange bearing Unit Body Material Steel
Surface Black oxide finish

This page is Flange Bearing Units FK, for Fixed Side, Black Oxided, part number 64200506.
You can find the detail information about specifications and dimensions on part number 64200506.

Variation of this product

Part Number
64200508
64200510
64200512
64200515
64200517
64200520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore d
(mm)
L
(mm)
L1
(mm)
T1
(mm)
L2
(mm)
T2
(mm)
B
(mm)
H
(mm)
F
(mm)
E
(mm)
A
(mm)
Lk
(mm)
Dg6
(mm)
t
(mm)
d4
(mm)
d5
(mm)
SW
(mm)
Weight
(kg)

93.60 €

1 Available 4 Days FK 08823748535914264335283.33.46140.15

77.22 €

1 Available 4 Days FK 1010277.558.5642101729.552423444.58160.21

78.12 €

1 Available 4 Days FK 1212277.558.5644101729.554443644.58190.22

90.53 €

1 Available 4 Days FK 1515321061285215173663504065.59.5220.39

116.02 €

1 Available 4 Days FK 171745119141261222347776250106.611240.85

124.85 €

1 Available 4 Days FK 202052810121468223050857057106.511301.09

Tech Support