Pillow Block Bearing Units BK, for Fixed Side, Nickel-plated

Pillow Block Bearing Units BK, for Fixed Side, Nickel-plated
  • Volume Discount
Material: Housing from steel, all surfaces machined, nickel-plated. With quality rolling bearings.
Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the fixed side. With two angular contact ball bearings, lightly preloaded, with seals. With 8 mounting holes.
Locknut and distance bushes are included. Due to the standard dimensions, these units can also replace parts of other suppliers.
Spindle reworking on request. Matching counterpart for support side: Pillow Block Bearing BF.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
64201110
64201112
64201115
64201117
64201120
64201125
64201130
64201135
64201140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore d
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
B
(mm)
H
(mm)
b+/-0.02
(mm)
h+/-0.02
(mm)
B1
(mm)
H1
(mm)
E
(mm)
P
(mm)
C1
(mm)
C2
(mm)
t
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
SW
(mm)
Weight
(kg)

99.09 €

1 Available 4 Days BK 101025529.55603930223432.515461366.55.56.310.5160.39

103.42 €

1 Available 4 Days BK 121225529.55604230253432.518461361.55.56.310.5190.41

116.26 €

1 Available 4 Days BK 151527632670473528383818541566.55.56.310.5220.57

158.25 €

1 Available 4 Days BK 171735944786634339485528681988.66.68.714241.27

157.02 €

1 Available 4 Days BK 202035843888594434505022701988.56.68.714301.19

188.70 €

1 Available 4 Days BK 2525421254910679534862703385221010.8910.717.5352.3

239.26 €

1 Available 4 Days BK 303045146191288864517478331022311131113.720403.32

299.15 €

1 Available 4 Days BK 3535501467121409570528679351142612131113.720504.33

389.00 €

1 Available 4 Days BK 4040611876151601098060989037130331417.51417.726506.5

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Steel
Surface Nickel-plated

Tech Support