Flanged Hubs for Toothed Shafts DIN 5480 (64822510)

Flanged Hubs for Toothed Shafts DIN 5480 64822510
  • Volume Discount

Product Details:

Manufacturer part number: 64822510

Brand: MAEDLER

Price: 104.42

Delivery time: 4 Days


Technical Data:

Spline shaft overall length L: 45 mm

Profile: N 25 x 1.25 x 18 mm

No. of teeth: 18

D: 25 mm

d: 22.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

64822510

Part Number
64822510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spline shaft overall length L
(mm)
Profile
(mm)
No. of teeth D
(mm)
d
(mm)
A
(mm)
B
(mm)
B1
(mm)
C h10
(mm)
h
(mm)
h1
(mm)
h2
(mm)
Weight
(kg)

104.42 €

1 Available 4 Days 45N 25 x 1.25 x 18182522.596786 x 6.6601110241.1

Loading...

  1. 1

Basic information

Material Steel (C45) Surface Blank

This page is Flanged Hubs for Toothed Shafts DIN 5480, part number 64822510.
You can find the detail information about specifications and dimensions on part number 64822510.

Variation of this product

Part Number
64821510
64822010
64823810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spline shaft overall length L
(mm)
Profile
(mm)
No. of teeth D
(mm)
d
(mm)
A
(mm)
B
(mm)
B1
(mm)
C h10
(mm)
h
(mm)
h1
(mm)
h2
(mm)
Weight
(kg)

89.44 €

1 Available 4 Days 25N 15 x 1.25 x 10101512.558456 x 4.5325.2613.80.2

89.44 €

1 Available 4 Days 40N 20 x 1.25 x 14142017.576606 x 6.64578250.5

107.89 €

1 Available 4 Days 45N 38 x 1.25 x 29293835.596786 x 6.6601110241.1

Tech Support