Hubs for Toothed Shafts DIN 5480 (64822000)

Hubs for Toothed Shafts DIN 5480 64822000
  • Volume Discount

Product Details:

Manufacturer part number: 64822000

Brand: MAEDLER

Price: 47.43

Delivery time: 4 Days


Technical Data:

Profile: N 20 x 1.25 x 14 mm

No. of teeth: 14

D: 20 mm

d: 17.5 mm

Deh8: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

64822000

Part Number
64822000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Profile
(mm)
No. of teeth D
(mm)
d
(mm)
Deh8
(mm)
Weight
(kg)

47.43 €

1 Available 4 Days N 20 x 1.25 x 14142017.5380.27

Loading...

  1. 1

Basic information

Spline shaft overall length L(mm) 40 Material Steel (16MnCr5) Surface Blank

This page is Hubs for Toothed Shafts DIN 5480, part number 64822000.
You can find the detail information about specifications and dimensions on part number 64822000.

Variation of this product

Part Number
64821500
64822500
64823800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Profile
(mm)
No. of teeth D
(mm)
d
(mm)
Deh8
(mm)
Weight
(kg)

47.43 €

1 Available 4 Days N 15 x 1.25 x 10101512.5380.31

47.43 €

1 Available 4 Days N 25 x 1.25 x 18182522.5380.25

59.04 €

1 Available 4 Days N 38 x 1.25 x 29293835.5580.45

Tech Support