Toothed Shafts DIN 5480 (64811500)

Toothed Shafts DIN 5480 64811500
  • Volume Discount

Product Details:

Manufacturer part number: 64811500

Brand: MAEDLER

Price: 887.60

Delivery time: 4 Days


Technical Data:

Profile: W 15 x 1.25 x 10 mm

No. of teeth: 10

D: 14.75 mm

d: 12.1 mm

Weight: 0.7 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

64811500

Part Number
64811500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Profile
(mm)
No. of teeth D
(mm)
d
(mm)
Weight
(kg)

887.60 €

1 Available 4 Days W 15 x 1.25 x 101014.7512.10.7

Loading...

  1. 1

Basic information

Material Steel (C45) Surface Blank L(mm) 500

This page is Toothed Shafts DIN 5480, part number 64811500.
You can find the detail information about specifications and dimensions on part number 64811500.

Variation of this product

Part Number
64812000
64812500
64813800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Profile
(mm)
No. of teeth D
(mm)
d
(mm)
Weight
(kg)

711.36 €

1 Available 4 Days W 20 x 1.25 x 141419.7517.11.2

744.90 €

1 Available 4 Days W 25 x 1.25 x 181824.7522.11.9

744.15 €

1 Available 4 Days W 38 x 1.25 x 292937.7535.14.4

Tech Support