Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 985 (Similar DIN EN ISO 10512), Thin Version, Fine Thread (65221410F)

Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking -  Nuts DIN 985 (Similar DIN EN ISO 10512), Thin Version, Fine Thread 65221410F
  • Volume Discount

Product Details:

Manufacturer part number: 65221410F

Brand: MAEDLER

Price: 1.11

Delivery time: 4 Days


Technical Data:

Screw Nominal (M): M 14 x 1.5

Pitch: 1.5 mm

h: 14 mm

m: 9.5 mm

s: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65221410F

Part Number
65221410F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Pitch
(mm)
h
(mm)
m
(mm)
s
(mm)
Weight per 100 pcs
(kg)

1.11 €

1 Available 4 Days M 14 x 1.51.5149.5222.41

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Zinc-plated Surface Treatment (Details) Zinc-plated
Strength class 10

This page is Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 985 (Similar DIN EN ISO 10512), Thin Version, Fine Thread, part number 65221410F.
You can find the detail information about specifications and dimensions on part number 65221410F.

Variation of this product

Part Number
65220810F
65221010F
65221210F
65221610F
65222010F
65222410F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal (M) Pitch
(mm)
h
(mm)
m
(mm)
s
(mm)
Weight per 100 pcs
(kg)

0.41 €

1 Available 4 Days M 8 x 1.0185.5130.54

0.81 €

1 Available 4 Days M 10 x 1.01106.5171.16

0.82 €

1 Available 4 Days M 12 x 1.51.5128191.61

1.53 €

1 Available 4 Days M 16 x 1.51.51610.5243.28

2.89 €

1 Available 4 Days M 20 x 1.51.52014306.30

5.79 €

1 Available 4 Days M 24 x 1.51.52415369.20

Tech Support