Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 982 (Similar DIN EN ISO 7040), Thick Version, Steel, Zinc-plated (65210608)

Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 982 (Similar DIN EN ISO 7040), Thick Version, Steel, Zinc-plated 65210608
  • Volume Discount

Product Details:

Manufacturer part number: 65210608

Brand: MAEDLER

Price: 0.14

Delivery time: 4 Days


Technical Data:

Screw Nominal (M): M 6

Strength class: 8

Pitch: 1 mm

h: 8 mm

m: 4.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65210608

Part Number
65210608
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Strength class Pitch
(mm)
h
(mm)
m
(mm)
s
(mm)
Weight per 100 pcs
(kg)

0.14 €

1 Available 4 Days M 68184.9100.31

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Zinc-plated Surface Treatment (Details) Zinc-plated

This page is Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 982 (Similar DIN EN ISO 7040), Thick Version, Steel, Zinc-plated, part number 65210608.
You can find the detail information about specifications and dimensions on part number 65210608.

Variation of this product

Part Number
65210408
65210508
65210610
65210808
65210810
65211008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal (M) Strength class Pitch
(mm)
h
(mm)
m
(mm)
s
(mm)
Weight per 100 pcs
(kg)

0.14 €

1 Available 4 Days M 480.762.970.11

0.14 €

1 Available 4 Days M 580.86.34.480.14

0.28 €

1 Available 4 Days M 610184.9100.31

0.28 €

1 Available 4 Days M 881.259.56.44130.60

0.41 €

1 Available 4 Days M 8101.259.56.44130.60

0.41 €

1 Available 4 Days M 1081.511.58.04171.30

Tech Support