Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 985 (Similar DIN EN ISO 10511), Thin Version, Stainless Steel (652203A2)

Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 985 (Similar DIN EN ISO 10511), Thin Version, Stainless Steel 652203A2
  • Volume Discount

Product Details:

Manufacturer part number: 652203A2

Brand: MAEDLER

Price: 0.14

Delivery time: 4 Days


Technical Data:

Screw Nominal (M): M 3

Material: [Stainless Steel] Stainless steel (A2)

Pitch: 0.5 mm

h: 4 mm

m: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

652203A2

Part Number
652203A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Material Pitch
(mm)
h
(mm)
m
(mm)
s
(mm)
Weight per 100 pcs
(kg)

0.14 €

1 Available 4 Days M 3[Stainless Steel] Stainless steel (A2)0.54260.06

Loading...

  1. 1

Basic information

Surface Treatment Blank Surface Treatment (Details) Blank

This page is Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 985 (Similar DIN EN ISO 10511), Thin Version, Stainless Steel, part number 652203A2.
You can find the detail information about specifications and dimensions on part number 652203A2.

Variation of this product

Part Number
652203A4
652204A2
652204A4
652205A2
652205A4
652206A2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal (M) Material Pitch
(mm)
h
(mm)
m
(mm)
s
(mm)
Weight per 100 pcs
(kg)

0.14 €

1 Available 4 Days M 3[Stainless Steel] Stainless steel (A4)0.54260.06

0.14 €

1 Available 4 Days M 4[Stainless Steel] Stainless steel (A2)0.752.970.12

0.14 €

1 Available 4 Days M 4[Stainless Steel] Stainless steel (A4)0.752.970.12

0.14 €

1 Available 4 Days M 5[Stainless Steel] Stainless steel (A2)0.853.280.14

0.28 €

1 Available 4 Days M 5[Stainless Steel] Stainless steel (A4)0.853.280.14

0.28 €

1 Available 4 Days M 6[Stainless Steel] Stainless steel (A2)164100.25

Tech Support