Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 985 (Similar DIN EN ISO 10511), Thin Version, Steel, Zinc-plated (65220508)

Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 985 (Similar DIN EN ISO 10511), Thin Version, Steel, Zinc-plated 65220508
  • Volume Discount

Product Details:

Manufacturer part number: 65220508

Brand: MAEDLER

Price: 0.14

Delivery time: 4 Days


Technical Data:

Screw Nominal (M): M 5

Strength class: 8

Pitch: 0.8 mm

h: 5 mm

m: 3.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65220508

Part Number
65220508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Strength class Pitch
(mm)
h
(mm)
m
(mm)
s
(mm)
Weight per 100 pcs
(kg)

0.14 €

1 Available 4 Days M 580.853.280.14

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Zinc-plated Surface Treatment (Details) Zinc-plated

This page is Hexagon Nuts, Metrical Thread, with Polyamide Insert, Self-locking - Nuts DIN 985 (Similar DIN EN ISO 10511), Thin Version, Steel, Zinc-plated, part number 65220508.
You can find the detail information about specifications and dimensions on part number 65220508.

Variation of this product

Part Number
65220308
65220408
65220608
65220610
65220808
65220810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal (M) Strength class Pitch
(mm)
h
(mm)
m
(mm)
s
(mm)
Weight per 100 pcs
(kg)

0.14 €

1 Available 4 Days M 380.54260.06

0.14 €

1 Available 4 Days M 480.752.970.12

0.14 €

1 Available 4 Days M 68164100.25

0.14 €

1 Available 4 Days M 610164100.25

0.14 €

1 Available 4 Days M 881.2585.5130.54

0.28 €

1 Available 4 Days M 8101.2585.5130.54

Tech Support