Lockwashers DIN 5406 for Locknuts DIN 981, Steel (65363001)

Lockwashers DIN 5406 for Locknuts DIN 981, Steel 65363001
  • Volume Discount

Product Details:

Manufacturer part number: 65363001

Brand: MAEDLER

Price: 0.57

Delivery time: 4 Days


Technical Data:

Type: MB 0

Suitable for: KM 0

Ø d1: 10 mm

d1: - mm

d2: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65363001

Part Number
65363001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Suitable for Ø d1
(mm)
d1
(mm)
d2
(mm)
Ø d2
(mm)
Ø d3
(mm)
d3
(mm)
s
(mm)
e
(mm)
f
(mm)
b 1
(mm)
Weight
(g)

0.57 €

1 Available 4 Days MB 0KM 010--2113.5-138.531

Loading...

  1. 1

Basic information

Type Lock Nuts with Tooth Lock Washer Material Steel Surface Treatment None

This page is Lockwashers DIN 5406 for Locknuts DIN 981, Steel, part number 65363001.
You can find the detail information about specifications and dimensions on part number 65363001.

Variation of this product

Part Number
65363201
65363401
65363701
65363801
65363901
65364001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Suitable for Ø d1
(mm)
d1
(mm)
d2
(mm)
Ø d2
(mm)
Ø d3
(mm)
d3
(mm)
s
(mm)
e
(mm)
f
(mm)
b 1
(mm)
Weight
(g)

0.57 €

1 Available 4 Days MB 1KM 112--2517-1310.532

0.57 €

1 Available 4 Days MB 2KM 215--2821-1413.543

0.57 €

1 Available 4 Days MB 3KM 317--3224-1415.543

4.51 €

1 Available 4 Days MB 21KM 21-105145--1261.812100.51283

4.87 €

1 Available 4 Days MB 22KM 22-110154--1331.812105.51294

0.57 €

1 Available 4 Days MB 4KM 420--3626-1418.544

Tech Support