Slotted Round Nuts DIN 1804, Type w (65261200)

Slotted Round Nuts DIN 1804, Type w 65261200
  • Volume Discount

Product Details:

Manufacturer part number: 65261200

Brand: MAEDLER

Price: 2.05

Delivery time: 4 Days


Technical Data:

Thread size x Pitch d1: M 12x1.5 RH mm

Outer diameter d2 h11: 28 mm

d3: 23 mm

h h14: 6 mm

b: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65261200

Part Number
65261200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2h11
(mm)
d3
(mm)
h h14
(mm)
b
(mm)
t
(mm)
z
(mm)
No. of slots Weight
(g)

2.05 €

1 Available 4 Days M 12x1.5 RH28236520.5422

Loading...

  1. 1

Basic information

Shape Round Shape Material Steel Surface Treatment Black Oxide

This page is Slotted Round Nuts DIN 1804, Type w, part number 65261200.
You can find the detail information about specifications and dimensions on part number 65261200.

Variation of this product

Part Number
65260800
65261000
65261400
65261600
65261800
65262000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2h11
(mm)
d3
(mm)
h h14
(mm)
b
(mm)
t
(mm)
z
(mm)
No. of slots Weight
(g)

1.94 €

1 Available 4 Days M 8x1 RH2016541.50.5410

1.94 €

1 Available 4 Days M 10x1 RH25206520.5418

2.15 €

1 Available 4 Days M 14x1.5 RH30257520.5429

2.28 €

1 Available 4 Days M 16x1.5 RH32277520.5432

2.42 €

1 Available 4 Days M 18x1.5 RH3428862.50.5438

2.66 €

1 Available 4 Days M 20x1.5 RH3630862.50.5442

Tech Support