Slotted Round Nuts DIN 1804, Type rf (65299612)

Slotted Round Nuts DIN 1804, Type rf 65299612
  • Volume Discount

Product Details:

Manufacturer part number: 65299612

Brand: MAEDLER

Price: 8.25

Delivery time: 4 Days


Technical Data:

Thread size x Pitch d1: M 12x1.5 RH mm

Outer diameter d2 h11: 28 mm

d3: 23 mm

h h14: 6 mm

b: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65299612

Part Number
65299612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2h11
(mm)
d3
(mm)
h h14
(mm)
b
(mm)
t
(mm)
No. of slots Weight
(g)

8.25 €

1 Available 4 Days M 12x1.5 RH2823652422

Loading...

  1. 1

Basic information

Shape Round Shape Material Stainless steel (1.4301) Surface Treatment None
z(mm) 0.5

This page is Slotted Round Nuts DIN 1804, Type rf, part number 65299612.
You can find the detail information about specifications and dimensions on part number 65299612.

Variation of this product

Part Number
65299610
65299616
65299620
65299624
65299628
65299630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2h11
(mm)
d3
(mm)
h h14
(mm)
b
(mm)
t
(mm)
No. of slots Weight
(g)

8.13 €

1 Available 4 Days M 10x1 RH2520652418

8.53 €

1 Available 4 Days M 16x1.5 RH3227752432

10.60 €

1 Available 4 Days M 20x1.5 RH3630862.5438

12.60 €

1 Available 4 Days M 24x1.5 RH4236962.5442

16.92 €

1 Available 4 Days M 28x1.5 RH504310734101

16.92 €

1 Available 4 Days M 30x1.5 RH50431073494

Tech Support