Slotted Round Nuts DIN 1804, Type h (65282600)

Slotted Round Nuts DIN 1804, Type h 65282600
  • Volume Discount

Product Details:

Manufacturer part number: 65282600

Brand: MAEDLER

Price: 7.72

Delivery time: 4 Days


Technical Data:

Thread size x Pitch d1: M 26x1.5 RH mm

Outer diameter d2 h11: 45 mm

d3: 38 mm

h h14: 10 mm

b: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65282600

Part Number
65282600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2h11
(mm)
d3
(mm)
h h14
(mm)
b
(mm)
t
(mm)
z
(mm)
No. of slots Weight
(g)

7.72 €

1 Available 4 Days M 26x1.5 RH453810730.5478

Loading...

  1. 1

Basic information

Shape Round Shape Material Steel Surface Treatment Ground finish

This page is Slotted Round Nuts DIN 1804, Type h, part number 65282600.
You can find the detail information about specifications and dimensions on part number 65282600.

Variation of this product

Part Number
65281400
65281600
65281800
65282800
65283000
65283200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2h11
(mm)
d3
(mm)
h h14
(mm)
b
(mm)
t
(mm)
z
(mm)
No. of slots Weight
(g)

5.25 €

1 Available 4 Days M 14x1.5 RH30257520.5429

5.31 €

1 Available 4 Days M 16x1.5 RH32277520.5432

5.48 €

1 Available 4 Days M 18x1.5 RH3428862.50.5440

8.53 €

1 Available 4 Days M 28x1.5 RH504310730.54101

9.49 €

1 Available 4 Days M 30x1.5 RH504310730.5494

10.30 €

1 Available 4 Days M 32x1.5 RH524511730.54108

Tech Support