Lockwashers DIN 5406 for Locknuts DIN 981, Steel, Zinc-plated (65365081)

Lockwashers DIN 5406 for Locknuts DIN 981, Steel, Zinc-plated 65365081
  • Volume Discount

Product Details:

Manufacturer part number: 65365081

Brand: MAEDLER

Price: 20.29

Delivery time: 4 Days


Technical Data:

Type: MB 30

Suitable for: KM 30

Ø d1: - mm

d1: 150 mm

d2: 205 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65365081

Part Number
65365081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Suitable for Ø d1
(mm)
d1
(mm)
d2
(mm)
Ø d2
(mm)
Ø d3
(mm)
d3
(mm)
s
(mm)
e
(mm)
f
(mm)
b 1
(mm)
Weight
(g)

20.29 €

1 Available 4 Days MB 30KM 30-150205--17121614514155

Loading...

  1. 1

Basic information

Type Lock Nuts with Tooth Lock Washer Material Steel Surface Treatment Zinc Plating

This page is Lockwashers DIN 5406 for Locknuts DIN 981, Steel, Zinc-plated, part number 65365081.
You can find the detail information about specifications and dimensions on part number 65365081.

Variation of this product

Part Number
65363781
65363881
65363981
65365181
65365281
65365381
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Suitable for Ø d1
(mm)
d1
(mm)
d2
(mm)
Ø d2
(mm)
Ø d3
(mm)
d3
(mm)
s
(mm)
e
(mm)
f
(mm)
b 1
(mm)
Weight
(g)

0.57 €

1 Available 4 Days MB 3KM 317--3224-1415.543

7.64 €

1 Available 4 Days MB 21KM 21-105145--1261.812100.51283

8.37 €

1 Available 4 Days MB 22KM 22-110154--1331.812105.51294

24.81 €

1 Available 4 Days MB 31KM 31-155212--1822.516147.516209

26.49 €

1 Available 4 Days MB 32KM 32-160217--1822.51815416229

0.76 €

1 Available 4 Days MB 7KM 735--5744-1.25632.5510

Tech Support