Lockwashers DIN 5406 for Locknuts DIN 981, Stainless Steel (65399530)

Lockwashers DIN 5406 for Locknuts DIN 981, Stainless Steel 65399530
  • Volume Discount

Product Details:

Manufacturer part number: 65399530

Brand: MAEDLER

Price: 2.78

Delivery time: 4 Days


Technical Data:

Type: MB 0

Suitable for: KM 0

Ø d1: 10 mm

Ø d2: 21 mm

Ø d3: 13.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65399530

Part Number
65399530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Suitable for Ø d1
(mm)
Ø d2
(mm)
Ø d3
(mm)
s
(mm)
e
(mm)
f
(mm)
b 1
(mm)
Weight
(g)

2.78 €

1 Available 4 Days MB 0KM 0102113.5138.531

Loading...

  1. 1

Basic information

Type Lock Nuts with Tooth Lock Washer Material Stainless steel (1.4301) Surface Treatment None

This page is Lockwashers DIN 5406 for Locknuts DIN 981, Stainless Steel, part number 65399530.
You can find the detail information about specifications and dimensions on part number 65399530.

Variation of this product

Part Number
65399532
65399534
65399537
65399540
65399544
65399548
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Suitable for Ø d1
(mm)
Ø d2
(mm)
Ø d3
(mm)
s
(mm)
e
(mm)
f
(mm)
b 1
(mm)
Weight
(g)

2.78 €

1 Available 4 Days MB 1KM 11225171310.532

2.78 €

1 Available 4 Days MB 2KM 21528211413.543

2.78 €

1 Available 4 Days MB 3KM 31732241415.543

3.16 €

1 Available 4 Days MB 4KM 42036261418.544

3.66 €

1 Available 4 Days MB 5KM 52542321.2552356

4.16 €

1 Available 4 Days MB 6KM 63049381.25527.558

Tech Support