Locknuts UW with Locking Device, Steel (65343700)

Locknuts UW with Locking Device, Steel 65343700
  • Volume Discount

Product Details:

Manufacturer part number: 65343700

Brand: MAEDLER

Price: 15.42

Delivery time: 4 Days


Technical Data:

Thread size x Pitch d1: M 17x1 mm

Outer diameter d2 -0.5: 28 mm

d3-0.5: 24 mm

g-0.5: 24.2 mm

b+/-0.2: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65343700

Part Number
65343700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2-0.5
(mm)
d3-0.5
(mm)
g-0.5
(mm)
b+/-0.2
(mm)
t
(mm)
h
(mm)
Width B
(mm)
Tol. B
(mm)
Axial runout x
(mm)
Weight
(g)

15.42 €

1 Available 4 Days M 17x1282424.241.956.4±0.50.0513

Loading...

  1. 1

Basic information

Type Lock Nuts with Tooth Lock Washer Material Steel Surface Treatment None

This page is Locknuts UW with Locking Device, Steel, part number 65343700.
You can find the detail information about specifications and dimensions on part number 65343700.

Variation of this product

Part Number
65343000
65343200
65343400
65344000
65344400
65344800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2-0.5
(mm)
d3-0.5
(mm)
g-0.5
(mm)
b+/-0.2
(mm)
t
(mm)
h
(mm)
Width B
(mm)
Tol. B
(mm)
Axial runout x
(mm)
Weight
(g)

13.14 €

1 Available 4 Days M 10x0.75181314.431.845.2±0.30.054.5

13.84 €

1 Available 4 Days M 12x1221718.431.845.4±0.30.058

14.55 €

1 Available 4 Days M 15x1252121.441.856.5±0.50.0512

15.93 €

1 Available 4 Days M 20x1322628.441.867.7±0.50.0523

21.91 €

1 Available 4 Days M 25x1.53832345279.1±0.50.0536

25.39 €

1 Available 4 Days M 30x1.54538415279.1±0.80.0545

Tech Support