Locknuts UW with Locking Device, Stainless Steel (65399444)

Locknuts UW with Locking Device, Stainless Steel 65399444
  • Volume Discount

Product Details:

Manufacturer part number: 65399444

Brand: MAEDLER

Price: 76.64

Delivery time: 4 Days


Technical Data:

Thread size x Pitch d1: M 25x1.5 mm

Outer diameter d2 -0.5: 38 mm

d3-0.5: 32 mm

g-0.5: 34 mm

b+/-0.2: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65399444

Part Number
65399444
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2-0.5
(mm)
d3-0.5
(mm)
g-0.5
(mm)
b+/-0.2
(mm)
t
(mm)
h
(mm)
Width B
(mm)
Tol. B
(mm)
Axial runout x
(mm)
Weight
(g)

76.64 €

1 Available 4 Days M 25x1.53832345279.1+/-0.50.0536

Loading...

  1. 1

Basic information

Type Lock Nuts with Tooth Lock Washer Material Stainless steel (1.4301) Surface Treatment None

This page is Locknuts UW with Locking Device, Stainless Steel, part number 65399444.
You can find the detail information about specifications and dimensions on part number 65399444.

Variation of this product

Part Number
65399434
65399437
65399440
65399448
65399453
65399458
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2-0.5
(mm)
d3-0.5
(mm)
g-0.5
(mm)
b+/-0.2
(mm)
t
(mm)
h
(mm)
Width B
(mm)
Tol. B
(mm)
Axial runout x
(mm)
Weight
(g)

54.53 €

1 Available 4 Days M 15x1252121.441.856.5+/-0.50.0512

61.24 €

1 Available 4 Days M 17x1282424.241.956.4+/-0.50.0513

66.35 €

1 Available 4 Days M 20x1322628.441.867.7+/-0.50.0523

95.19 €

1 Available 4 Days M 30x1.54538415279.1+/-0.80.0545

137.86 €

1 Available 4 Days M 30x1.552444852810.2+/-0.80.0570

154.32 €

1 Available 4 Days M 40x1.558505362.5911.2+/-0.80.0595

Tech Support