Locknuts KMT-R with Locking Pins (65398001)

Locknuts KMT-R with Locking Pins 65398001
  • Volume Discount

Product Details:

Manufacturer part number: 65398001

Brand: MAEDLER

Price: 24.11

Delivery time: 4 Days


Technical Data:

Type: KMT-R 1

Thread size x Slope d1: M 12x1 mm

d2: 30 mm

d3: 25 mm

d4: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65398001

Part Number
65398001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Thread size x Slope d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
B
(mm)
b
(mm)
t
(mm)
S
(mm)
Tightening torque TAS1)
(Nm)
Permissible axial load
(kN)
d5
(mm)
sw
(mm)
Weight
(g)

24.11 €

1 Available 4 Days KMT-R 1M 12x13025131442M 54.540232750

Loading...

  1. 1

Basic information

Type Lock Nuts with Tooth Lock Washer Material Stainless steel (1.4301) Surface Treatment None

This page is Locknuts KMT-R with Locking Pins, part number 65398001.
You can find the detail information about specifications and dimensions on part number 65398001.

Variation of this product

Part Number
65398000
65398002
65398003
65398004
65398005
65398006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Thread size x Slope d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
B
(mm)
b
(mm)
t
(mm)
S
(mm)
Tightening torque TAS1)
(Nm)
Permissible axial load
(kN)
d5
(mm)
sw
(mm)
Weight
(g)

23.72 €

1 Available 4 Days KMT-R 0M 10x0.752823111442M54.535212445

26.06 €

1 Available 4 Days KMT-R 2M 15x13328161642M 54.560263075

28.26 €

1 Available 4 Days KMT-R 3M 17x13733181852M 68802934100

28.22 €

1 Available 4 Days KMT-R 4M 20x14035211852M 68903236110

31.60 €

1 Available 4 Days KMT-R 5M 25x1.54439262052M 681303641130

33.51 €

1 Available 4 Days KMT-R 6M 30x1.54944322052M 681604146160

Tech Support