Locknuts KMTA with Locking Pins (65358107)

Locknuts KMTA with Locking Pins 65358107
  • Volume Discount

Product Details:

Manufacturer part number: 65358107

Brand: MAEDLER

Price: 42.93

Delivery time: 4 Days


Technical Data:

Type: KMTA 7

Thread size x Slope d1: M 35x1.5 mm

d2: 53 mm

d3: 47 mm

d4: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65358107

Part Number
65358107
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Thread size x Slope d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
B
(mm)
LK
(mm)
L
(mm)
Axial bores for face spanner N1
(mm)
Radial holes for hook wrench DIN 1810 form B with pins N2
(mm)
S
(mm)
Tightening torque TAS
(Nm)
Permissible axial load
(kN)
Weight
(g)

42.93 €

1 Available 4 Days KMTA 7M 35x1.55347382045.5114.35M 68190190

Loading...

  1. 1

Basic information

Type Lock Nuts with Tooth Lock Washer Material Steel / Brass Surface Treatment Black Oxide

This page is Locknuts KMTA with Locking Pins, part number 65358107.
You can find the detail information about specifications and dimensions on part number 65358107.

Variation of this product

Part Number
65358105
65358106
65358108
65358109
65358110
65358111
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Thread size x Slope d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
B
(mm)
LK
(mm)
L
(mm)
Axial bores for face spanner N1
(mm)
Radial holes for hook wrench DIN 1810 form B with pins N2
(mm)
S
(mm)
Tightening torque TAS
(Nm)
Permissible axial load
(kN)
Weight
(g)

38.11 €

1 Available 4 Days KMTA 5M 25x1.54235262032.5114.34M 68130130

40.70 €

1 Available 4 Days KMTA 6M 30x1.54840322040.5114.35M 68160160

43.82 €

1 Available 4 Days KMTA 8M 40x1.55852422250.5124.35M 68210230

45.94 €

1 Available 4 Days KMTA 9M 45x1.56858482258124.36M 68240330

49.95 €

1 Available 4 Days KMTA 10M 50x1.57063522461.5134.36M 68300340

55.42 €

1 Available 4 Days KMTA 11M 55x1.57570582466.5134.36M 68340370

Tech Support