Locknuts KMMR, Single-Splitted, with Clamp Screw (65299403K)

Locknuts KMMR, Single-Splitted, with Clamp Screw 65299403K
  • Volume Discount

Product Details:

Manufacturer part number: 65299403K

Brand: MAEDLER

Price: 13.34

Delivery time: 4 Days


Technical Data:

Type: KMM1

Thread size x Pitch d1: M 12x1 mm

Outer diameter d2: 28 mm

Hub diameter d3: 23 mm

Max. outer diameter over screw head R: 28.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65299403K

Part Number
65299403K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Thread size x Pitch d1
(mm)
Outer diameter d2
(mm)
Hub diameter d3
(mm)
Max. outer diameter over screw head R
(mm)
Width h
(mm)
b
(mm)
t
(mm)
Screw DIN 912 Weight
(g)

13.34 €

1 Available 4 Days KMM1M 12x1282328.29.852M 3 x 1233

Loading...

  1. 1

Basic information

Type Lock Nuts Material Stainless steel (1.4301) Surface Treatment None
z(mm) 0.5

This page is Locknuts KMMR, Single-Splitted, with Clamp Screw, part number 65299403K.
You can find the detail information about specifications and dimensions on part number 65299403K.

Variation of this product

Part Number
65299401K
65299402K
65299404K
65299406K
65299407K
65299408K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Thread size x Pitch d1
(mm)
Outer diameter d2
(mm)
Hub diameter d3
(mm)
Max. outer diameter over screw head R
(mm)
Width h
(mm)
b
(mm)
t
(mm)
Screw DIN 912 Weight
(g)

12.64 €

1 Available 4 Days KMM0M 10x0.75252026.29.852M 3 x 1227

12.64 €

1 Available 4 Days KMM0aM 10x1252026.29.852M 3 x 1227

13.38 €

1 Available 4 Days KMM1aM 12x1.5282328.29.852M 3 x 1233

13.08 €

1 Available 4 Days KMM2M 15x1302531.59.852M 3 x 1237

14.22 €

1 Available 4 Days KMM2aM 16x1.5322735.811.552M 4 x 1549

15.55 €

1 Available 4 Days KMM3M 17x134283711.562.5M 4 x 1553

Tech Support