Locknuts KMM, Single-Splitted, with Clamp Screw

Locknuts KMM, Single-Splitted, with Clamp Screw
  • Volume Discount
Material KMM:Steel, zinc-plated, hardness class 14 H.
Screw steel 12.9, zinc-plated.
Shaft nuts with 4 slots, with clamp slot and clamp screw. With metric fine thread. They are used for fixing bearings or as adjusting nuts. The threads are like locknuts DIN 981 respectively DIN 1804. Please note the pitch, specified in the thread size d1.
Recommend tolerance for the shaft thread: 6g DIN ISO 965.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65240100K
65240200K
65240300K
65240400K
65240600K
65240700K
65240800K
65241000K
65241100K
65241200K
65241300K
65241400K
65241500K
65241600K
65241700K
65241800K
65241900K
65242000K
65242200K
65242300K
65242400K
65242600K
65242700K
65242800K
65242900K
65243000K
65243100K
65243200K
65243300K
65243400K
65243700K
65243800K
65243900K
65244000K
65244100K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Thread size x Pitch d1
(mm)
Outer diameter d2
(mm)
Hub diameter d3
(mm)
Max. outer diameter over screw head R
(mm)
Width h
(mm)
b
(mm)
t
(mm)
z
(mm)
Screw DIN 912 Weight
(g)

7.36 €

1 Available 4 Days KMM0M 10x0.75252026.29.8520.5M 3 x 1227

7.36 €

1 Available 4 Days KMM0aM 10x1252026.29.8520.5M 3 x 1227

7.76 €

1 Available 4 Days KMM1M 12x1282328.29.8520.5M 3 x 1233

7.83 €

1 Available 4 Days KMM1aM 12x1.5282328.29.8520.5M 3 x 1233

7.64 €

1 Available 4 Days KMM2M 15x1302531.59.8520.5M 3 x 1237

8.05 €

1 Available 4 Days KMM2aM 16x1.5322735.811.5520.5M 4 x 1549

8.78 €

1 Available 4 Days KMM3M 17x134283711.562.50.5M 4 x 1553

9.00 €

1 Available 4 Days KMM4M 20x1383039.811.562.50.5M 4 x 1564

9.06 €

1 Available 4 Days KMM4aM 20x1.5383039.811.562.50.5M 4 x 1565

9.84 €

1 Available 4 Days KMM4bM 22x1.5403445.413.562.50.5M 5 x 1881

10.38 €

1 Available 4 Days KMM4cM 24x1.5423647.613.562.50.5M 5 x 1888

11.93 €

1 Available 4 Days KMM5M 25x1.5453848.813.5730.5M 5 x 18102

12.80 €

1 Available 4 Days KMM5aM 28x1.5504352.213.5730.5M 5 x 18126

13.22 €

1 Available 4 Days KMM6M 30x1.550435413.5730.5M 5 x 20119

13.45 €

1 Available 4 Days KMM6aM 32x1.5524556.413.5730.5M 5 x 20125

13.91 €

1 Available 4 Days KMM7M 35x1.5554858.813.5730.5M 5 x 20132

14.12 €

1 Available 4 Days KMM7aM 38x1.5605062.413.583.50.5M 5 x 20160

14.89 €

1 Available 4 Days KMM8M 40x1.5625464.213.583.50.5M 5 x 20167

16.09 €

1 Available 4 Days KMM9M 45x1.568606913.583.50.5M 5 x 20196

18.33 €

1 Available 4 Days KMM9aM 48x1.5756775.714.583.50.5M 6 x 25270

18.33 €

1 Available 4 Days KMM10M 50x1.5756777.714.583.50.5M 6 x 25257

19.35 €

1 Available 4 Days KMM11aM 55x1.5807082.614.51040.5M 6 x 25273

20.06 €

1 Available 4 Days KMM11M 55x2807082.614.51040.5M 6 x 25271

22.22 €

1 Available 4 Days KMM12aM 60x1.59080-14.51040.5M 6 x 25362

22.22 €

1 Available 4 Days KMM12M 60x29080-14.51040.5M 6 x 25360

24.60 €

1 Available 4 Days KMM13aM 65x1.59585100.419.51040.5M 8 x 30527

24.64 €

1 Available 4 Days KMM13M 65x29585100.419.51040.5M 8 x 30531

26.20 €

1 Available 4 Days KMM14aM 70x1.51009010519.51040.5M 8 x 30566

26.20 €

1 Available 4 Days KMM14M 70x 21009010519.51040.5M 8 x 30560

29.36 €

1 Available 4 Days KMM15M 75x 2110100111.819.51040.5M 8 x 30726

31.95 €

1 Available 4 Days KMM16M 80x 2115105116.3201041M 8 x 30776

35.06 €

1 Available 4 Days KMM17M 85x 2120110121201041M 8 x 30823

38.85 €

1 Available 4 Days KMM18M 90x 2130120-201041M 8 x 301013

42.34 €

1 Available 4 Days KMM19M 95x 2135120136.5231251M 10 x 351218

45.90 €

1 Available 4 Days KMM20M 100x 2145130-231251M 10 x 351456

Loading...

  1. 1

Basic information

Type Lock Nuts Material Steel Surface Treatment Zinc Plating

Tech Support