Locknuts KMK-R with Integral Locking Device (65398548)

Locknuts KMK-R with Integral Locking Device 65398548
  • Volume Discount

Product Details:

Manufacturer part number: 65398548

Brand: MAEDLER

Price: 41.16

Delivery time: 4 Days


Technical Data:

Type: KMK 6

Thread size x Pitch d1: M 30x1.5 mm

d2: 45 mm

d3: 41 mm

B: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65398548

Part Number
65398548
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Thread size x Pitch d1
(mm)
d2
(mm)
d3
(mm)
B
(mm)
b
(mm)
t
(mm)
S
(mm)
T
(mm)
Max. torque of safety bolt TAS
(Nm)
Axial runout x
(mm)
Permissible axial load
(kN)
Weight
(g)

41.16 €

1 Available 4 Days KMK 6M 30x1.54541952M 51040.0236.560

Loading...

  1. 1

Basic information

Type Lock Nuts with Tooth Lock Washer Material Stainless steel (1.4301) Surface Treatment None

This page is Locknuts KMK-R with Integral Locking Device, part number 65398548.
You can find the detail information about specifications and dimensions on part number 65398548.

Variation of this product

Part Number
65398537
65398540
65398544
65398553
65398558
65398562
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Thread size x Pitch d1
(mm)
d2
(mm)
d3
(mm)
B
(mm)
b
(mm)
t
(mm)
S
(mm)
T
(mm)
Max. torque of safety bolt TAS
(Nm)
Axial runout x
(mm)
Permissible axial load
(kN)
Weight
(g)

31.43 €

1 Available 4 Days KMK 3M 17x12824942M 5440.0219.627

35.86 €

1 Available 4 Days KMK 4M 20x13228942M 5440.022430

35.68 €

1 Available 4 Days KMK 5M 25x1.53834952M 51040.0231.530

45.50 €

1 Available 4 Days KMK 7M 35x1.55248952M 51040.025070

50.79 €

1 Available 4 Days KMK 8M 40x1.558531162.5M 61280.0262110

55.92 €

1 Available 4 Days KMK 9M 45x1.565601162.5M 61280.0278140

Tech Support