Locknuts KMK with Integral Locking Device (65354000)

Locknuts KMK with Integral Locking Device 65354000
  • Volume Discount

Product Details:

Manufacturer part number: 65354000

Brand: MAEDLER

Price: 24.44

Delivery time: 4 Days


Technical Data:

Type: KMK 4

Thread size x Pitch d1: M 20x1 mm

d2: 32 mm

d3: 28 mm

B: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65354000

Part Number
65354000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Thread size x Pitch d1
(mm)
d2
(mm)
d3
(mm)
B
(mm)
b
(mm)
t
(mm)
S
(mm)
T
(mm)
Max. torque of safety bolt TAS
(Nm)
Axial runout x
(mm)
Permissible axial load
(kN)
Weight
(g)

24.44 €

1 Available 4 Days KMK 4M 20x13228942M 5440.022430

Loading...

  1. 1

Basic information

Type Lock Nuts with Tooth Lock Washer Material Steel Surface Treatment None

This page is Locknuts KMK with Integral Locking Device, part number 65354000.
You can find the detail information about specifications and dimensions on part number 65354000.

Variation of this product

Part Number
65353200
65353400
65353700
65354400
65354800
65355300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Thread size x Pitch d1
(mm)
d2
(mm)
d3
(mm)
B
(mm)
b
(mm)
t
(mm)
S
(mm)
T
(mm)
Max. torque of safety bolt TAS
(Nm)
Axial runout x
(mm)
Permissible axial load
(kN)
Weight
(g)

21.53 €

1 Available 4 Days KMK 1M 12x12218932M 5440.0211.818

21.53 €

1 Available 4 Days KMK 2M 15x12521942M 5440.0214.621

22.88 €

1 Available 4 Days KMK 3M 17x12824942M 5440.0219.627

28.28 €

1 Available 4 Days KMK 5M 25x1.53834952M 51040.0231.530

30.56 €

1 Available 4 Days KMK 6M 30x1.54541952M 51040.0236.560

33.30 €

1 Available 4 Days KMK 7M 35x1.55248952M 51040.025070

Tech Support