Manufacturer part number: 65240200
Brand: MAEDLER
Price: 1.20 €
Delivery time: 4 Days
Type: GUK 0a
Thread size x Pitch d1: M 10x1 mm
Outer diameter d2h11: 18 mm
d3-0.5: 15 mm
Width hmax.: 7.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65240200
Part Number
|
---|
65240200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Thread size x Pitch d1 (mm) | Outer diameter d2h11 (mm) | d3-0.5 (mm) | Width hmax. (mm) | mmin. (mm) | b (mm) | t (mm) | Axial runout x (mm) | No. of Nuts | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.20 € | 1 | Available | 4 Days | GUK 0a | M 10x1 | 18 | 15 | 7.6 | 4.5 | 3 | 1.5 | 0.04 | 4 | 6 |
Loading...
Type | Lock Nuts with Tooth Lock Washer | Material | Steel | Surface Treatment | Zinc Plating |
---|
This page is Locknuts GUK with Polyamide Insert, Self-locking, Steel, Zinc-plated, part number 65240200.
You can find the detail information about specifications and dimensions on part number 65240200.
Configure
Basic Attributes
Type
Thread size x Pitch d1(mm)
Outer diameter d2h11(mm)
d3-0.5(mm)
Width hmax.(mm)
mmin.(mm)
b(mm)
t(mm)
Axial runout x(mm)
No. of Nuts
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65240100 |
65240300 |
65240400 |
65240500 |
65240600 |
65240700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Thread size x Pitch d1 (mm) | Outer diameter d2h11 (mm) | d3-0.5 (mm) | Width hmax. (mm) | mmin. (mm) | b (mm) | t (mm) | Axial runout x (mm) | No. of Nuts | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.24 € | 1 | Available | 4 Days | GUK 0 | M 10x0.75 | 18 | 15 | 7.6 | 4.5 | 3 | 1.5 | 0.04 | 4 | 6 | |
1.24 € | 1 | Available | 4 Days | GUK 1 | M 12x1 | 21 | 18 | 7.6 | 4.5 | 3 | 1.5 | 0.04 | 4 | 8 | |
1.24 € | 1 | Available | 4 Days | GUK 1a | M 12x1.5 | 21 | 18 | 9.2 | 5.7 | 3 | 1.5 | 0.04 | 4 | 8 | |
1.38 € | 1 | Available | 4 Days | GUK 1b | M 14x1.5 | 24 | 21 | 10.7 | 6 | 4 | 1.5 | 0.04 | 4 | 12 | |
1.38 € | 1 | Available | 4 Days | GUK 2 | M 15x1 | 24 | 21 | 8.6 | 5.5 | 4 | 1.5 | 0.04 | 4 | 11 | |
1.54 € | 1 | Available | 4 Days | GUK 2a | M 16x1.5 | 28 | 24 | 10.7 | 6 | 4 | 2 | 0.04 | 4 | 18 |