Locknuts DIN 981, Steel, Zinc-plated (65388637)

Locknuts DIN 981, Steel, Zinc-plated 65388637
  • Volume Discount

Product Details:

Manufacturer part number: 65388637

Brand: MAEDLER

Price: 2.30

Delivery time: 4 Days


Technical Data:

Type: KM 3

Thread size x Pitch d1: M 17x1 mm

Outer diameter d2: - mm

Outer diameter Ø d2: 28 mm

Ø d3min.: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65388637

Part Number
65388637
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Thread size x Pitch d1
(mm)
Outer diameter d2
(mm)
Outer diameter Ø d2
(mm)
Ø d3min.
(mm)
d3min.
(mm)
b
(mm)
t
(mm)
h
(mm)
Z
(mm)
Weight
(g)

2.30 €

1 Available 4 Days KM 3M 17x1-2824-4250.0413

Loading...

  1. 1

Basic information

Type Lock Nuts Material Steel Surface Treatment Zinc Plating

This page is Locknuts DIN 981, Steel, Zinc-plated, part number 65388637.
You can find the detail information about specifications and dimensions on part number 65388637.

Variation of this product

Part Number
65388630
65388632
65388634
65388638
65388639
65388640
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Thread size x Pitch d1
(mm)
Outer diameter d2
(mm)
Outer diameter Ø d2
(mm)
Ø d3min.
(mm)
d3min.
(mm)
b
(mm)
t
(mm)
h
(mm)
Z
(mm)
Weight
(g)

2.24 €

1 Available 4 Days KM 0M 10x0.75-1813.5-3240.044

2.24 €

1 Available 4 Days KM 1M 12x1-2217-3240.047

2.24 €

1 Available 4 Days KM 2M 15x1-2521-4250.0410

25.11 €

1 Available 4 Days KM 21M 105x2140--126125180.05845

27.85 €

1 Available 4 Days KM 22M 110x2145--133125190.05965

2.40 €

1 Available 4 Days KM 4M 20x1-3226-4260.0419

Tech Support