Locknuts DIN 981, Stainless Steel (65399644)

Locknuts DIN 981, Stainless Steel 65399644
  • Volume Discount

Product Details:

Manufacturer part number: 65399644

Brand: MAEDLER

Price: 8.95

Delivery time: 4 Days


Technical Data:

Type: KM 5

Thread size x Pitch d1: M 25x1.5 mm

Outer diameter Ø d2: 38 mm

Ø d3min.: 32 mm

b: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65399644

Part Number
65399644
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Thread size x Pitch d1
(mm)
Outer diameter Ø d2
(mm)
Ø d3min.
(mm)
b
(mm)
t
(mm)
h
(mm)
Z
(mm)
Weight
(g)

8.95 €

1 Available 4 Days KM 5M 25x1.538325270.0425

Loading...

  1. 1

Basic information

Type Lock Nuts Material Stainless steel (1.4301) Surface Treatment None

This page is Locknuts DIN 981, Stainless Steel, part number 65399644.
You can find the detail information about specifications and dimensions on part number 65399644.

Variation of this product

Part Number
65399634
65399637
65399640
65399648
65399653
65399658
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Thread size x Pitch d1
(mm)
Outer diameter Ø d2
(mm)
Ø d3min.
(mm)
b
(mm)
t
(mm)
h
(mm)
Z
(mm)
Weight
(g)

6.68 €

1 Available 4 Days KM 2M 15x125214250.0410

6.63 €

1 Available 4 Days KM 3M 17x128244250.0413

7.64 €

1 Available 4 Days KM 4M 20x132264260.0419

9.61 €

1 Available 4 Days KM 6M 30x1.545385270.0443

12.08 €

1 Available 4 Days KM 7M 35x1.552445280.0453

16.39 €

1 Available 4 Days KM 8M 40x1.5585062.590.0485

Tech Support