Locknuts DIN 70852, Steel, Zinc-plated

Locknuts DIN 70852, Steel, Zinc-plated
  • Volume Discount
Material: Steel, zinc-plated, hardness class 17 H.
These nuts are used for unsafed, quickly to loosen applications, or for a secured connection with an additional lock plate DIN 70952 (for these lockwashers, a keyway is required on the shaft thread).
Recommend tolerance for the shaft thread: 6g DIN ISO 965.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65388500
65388501
65388502
65388503
65388504
65388505
65388506
65388507
65388508
65388509
65388510
65388511
65388512
65388513
65388514
65388515
65388516
65388517
65388518
65388519
65388520
65388521
65388522
65388523
65388524
65388525
65388526
65388527
65388528
65388529
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2h12
(mm)
d3
(mm)
Bh11
(mm)
b
(mm)
tmin.
(mm)
x
(mm)
No. of slots Weight
(g)

21.69 €

1 Available 4 Days M 100x1.512511610114.30.056299

2.96 €

1 Available 4 Days M 10x1201654.51.80.0447

2.94 €

1 Available 4 Days M 12x1.5221864.51.80.04410

2.94 €

1 Available 4 Days M 14x1.5242064.51.80.04411

2.88 €

1 Available 4 Days M 16x1.5282365.52.30.04416

2.89 €

1 Available 4 Days M 18x1.5302565.52.30.04417

3.08 €

1 Available 4 Days M 20x1.5322765.52.30.04419

3.33 €

1 Available 4 Days M 22x1.5363076.52.80.04428

3.59 €

1 Available 4 Days M 24x1.5383276.52.80.04430

3.85 €

1 Available 4 Days M 26x1.5403476.52.80.04432

3.94 €

1 Available 4 Days M 28x1.5423676.52.80.04435

4.16 €

1 Available 4 Days M 30x1.5443876.52.80.04437

4.48 €

1 Available 4 Days M 32x1.54841873.30.04452

4.75 €

1 Available 4 Days M 35x1.55043873.30.04451

5.12 €

1 Available 4 Days M 38x1.55447873.30.04460

5.51 €

1 Available 4 Days M 40x1.55649873.30.04463

5.87 €

1 Available 4 Days M 42x1.56052883.80.04475

6.25 €

1 Available 4 Days M 45x1.56254883.80.04670

6.51 €

1 Available 4 Days M 48x1.56557883.80.04675

6.72 €

1 Available 4 Days M 50x1.56860883.80.04684

7.10 €

1 Available 4 Days M 52x1.57062883.80.05688

7.41 €

1 Available 4 Days M 55x1.57567883.80.056106

8.34 €

1 Available 4 Days M 60x1.580719114.30.056123

9.41 €

1 Available 4 Days M 65x1.585769114.30.056132

11.57 €

1 Available 4 Days M 70x1.590819114.30.056142

12.51 €

1 Available 4 Days M 75x1.5958610114.30.056169

16.05 €

1 Available 4 Days M 80x1.51009110114.30.056180

17.21 €

1 Available 4 Days M 85x1.51089910114.30.056230

18.13 €

1 Available 4 Days M 90x1.511210310114.30.056229

19.33 €

1 Available 4 Days M 95x1.511810910114.30.056256

Loading...

  1. 1

Basic information

Type Lock Nuts Material Steel Surface Treatment Zinc Plating

Tech Support