Locknuts DIN 70852, Stainless Steel (65399505)

Locknuts DIN 70852, Stainless Steel 65399505
  • Volume Discount

Product Details:

Manufacturer part number: 65399505

Brand: MAEDLER

Price: 4.78

Delivery time: 4 Days


Technical Data:

Thread size x Pitch d1: M 20x1.5 mm

Outer diameter d2h12: 30 mm

d3: 25 mm

Bh11: 6 mm

b: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65399505

Part Number
65399505
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2h12
(mm)
d3
(mm)
Bh11
(mm)
b
(mm)
tmin.
(mm)
x
(mm)
No. of slots Weight
(g)

4.78 €

1 Available 4 Days M 20x1.5302565.52.30.04417

Loading...

  1. 1

Basic information

Type Lock Nuts Material Stainless steel (1.4301) Surface Treatment None

This page is Locknuts DIN 70852, Stainless Steel, part number 65399505.
You can find the detail information about specifications and dimensions on part number 65399505.

Variation of this product

Part Number
65399502
65399503
65399504
65399506
65399507
65399508
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size x Pitch d1
(mm)
Outer diameter d2h12
(mm)
d3
(mm)
Bh11
(mm)
b
(mm)
tmin.
(mm)
x
(mm)
No. of slots Weight
(g)

4.36 €

1 Available 4 Days M 14x1.5221864.51.80.04410

4.43 €

1 Available 4 Days M 16x1.5242064.51.80.04411

4.67 €

1 Available 4 Days M 18x1.5282365.52.30.04416

5.16 €

1 Available 4 Days M 22x1.5322765.52.30.04419

5.47 €

1 Available 4 Days M 24x1.5363076.52.80.04428

5.83 €

1 Available 4 Days M 26x1.5383276.52.80.04430

Tech Support