Thrust Pads with Spring Retainer According to DIN 6311 and Factory Standard, Steel (65410600)

Thrust Pads with Spring Retainer According to DIN 6311 and Factory Standard, Steel 65410600
  • Volume Discount

Product Details:

Manufacturer part number: 65410600

Brand: MAEDLER

Price: 1.27

Delivery time: 4 Days


Technical Data:

For bolts/gub screws: M 6 DIN6332

Outer diameter d1: 12 mm

d2H12: 4.6 mm

d4: 10 mm

Height h1: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65410600

Part Number
65410600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For bolts/gub screws Outer diameter d1
(mm)
d2H12
(mm)
d4
(mm)
Height h1
(mm)
h2
(mm)
t1
(mm)
Weight
(g)

1.27 €

1 Available 4 Days M 6 DIN6332124.61072.544.4

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

This page is Thrust Pads with Spring Retainer According to DIN 6311 and Factory Standard, Steel, part number 65410600.
You can find the detail information about specifications and dimensions on part number 65410600.

Variation of this product

Part Number
65410800
65411000
65411200
65411600
65412000
65412400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For bolts/gub screws Outer diameter d1
(mm)
d2H12
(mm)
d4
(mm)
Height h1
(mm)
h2
(mm)
t1
(mm)
Weight
(g)

1.31 €

1 Available 4 Days M 8 DIN6332166.1129459

1.74 €

1 Available 4 Days M 10 DIN6332208.115115617

1.98 €

1 Available 4 Days M 12 DIN6332258.118136733

2.66 €

1 Available 4 Days M 16 DIN63323212.1221577.557

4.43 €

1 Available 4 Days M 20 DIN63324015.6281698103

6.13 €

1 Available 4 Days M 24 / Tr. 244817.732241212215

Tech Support