Thrust Pads with Spring Retainer According to DIN 6311 and Factory Standard, Stainless Steel (65499112)

Thrust Pads with Spring Retainer According to DIN 6311 and Factory Standard, Stainless Steel 65499112
  • Volume Discount

Product Details:

Manufacturer part number: 65499112

Brand: MAEDLER

Price: 2.62

Delivery time: 4 Days


Technical Data:

For bolts/gub screws: M 12 DIN6332

Outer diameter d1: 25 mm

d2H12: 8.1 mm

d4: 18 mm

Height h1: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65499112

Part Number
65499112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For bolts/gub screws Outer diameter d1
(mm)
d2H12
(mm)
d4
(mm)
Height h1
(mm)
h2
(mm)
t1
(mm)
Weight
(g)

2.62 €

1 Available 4 Days M 12 DIN6332258.118136733

Loading...

  1. 1

Basic information

Material Stainless steel (1.4301) Surface Blank

This page is Thrust Pads with Spring Retainer According to DIN 6311 and Factory Standard, Stainless Steel, part number 65499112.
You can find the detail information about specifications and dimensions on part number 65499112.

Variation of this product

Part Number
65499106
65499108
65499110
65499116
65499120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For bolts/gub screws Outer diameter d1
(mm)
d2H12
(mm)
d4
(mm)
Height h1
(mm)
h2
(mm)
t1
(mm)
Weight
(g)

1.53 €

1 Available 4 Days M 6 DIN6332124.61072.544.4

1.69 €

1 Available 4 Days M 8 DIN6332166.1129459

2.08 €

1 Available 4 Days M 10 DIN6332208.115115617

3.63 €

1 Available 4 Days M 16 DIN63323212.1221577.557

5.49 €

1 Available 4 Days M 20 DIN63324015.6281698103

Tech Support