Shackles, Curved, Commercial Version, Steel, Zinc-plated (65468906V)

Shackles, Curved, Commercial Version, Steel, Zinc-plated 65468906V
  • Volume Discount

Product Details:

Manufacturer part number: 65468906V

Brand: MAEDLER

Price: 0.88

Delivery time: 4 Days


Technical Data:

Nominal size: 6 mm

Nominal size: 1/4 inch

Inner width b1: 12 mm

Bolt diameter d4: 6 mm

Inner height h1: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65468906V

Part Number
65468906V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal size
(mm)
Nominal size
(inch)
Inner width b1
(mm)
Bolt diameter d4
(mm)
Inner height h1
(mm)
Work Load Limit (WLL)
(kg)
Weight
(g)

0.88 €

1 Available 4 Days 61/41262410030

Loading...

  1. 1

Basic information

Type Shackles Material Steel Surface Zinc-plated

This page is Shackles, Curved, Commercial Version, Steel, Zinc-plated, part number 65468906V.
You can find the detail information about specifications and dimensions on part number 65468906V.

Variation of this product

Part Number
65468908V
65468910V
65468911V
65468912V
65468914V
65468916V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal size
(mm)
Nominal size
(inch)
Inner width b1
(mm)
Bolt diameter d4
(mm)
Inner height h1
(mm)
Work Load Limit (WLL)
(kg)
Weight
(g)

1.43 €

1 Available 4 Days 85/161683220070

2.17 €

1 Available 4 Days 103/8201040320130

2.78 €

1 Available 4 Days 117/16221144400170

3.33 €

1 Available 4 Days 121/2241248500240

5.91 €

1 Available 4 Days 149/16281456600350

5.98 €

1 Available 4 Days 165/8321664800500

Tech Support