DMO Series - Medium - Rubber Hose (DMO 0810CS)

DMO Series - Medium - Rubber Hose DMO 0810CS

Product Details:

Manufacturer part number: DMO 0810CS

Brand: PREVOST

Price: 491.52

Delivery time: 6 Days


Technical Data:

ID/OD: 8 x 14 mm

Coupler: CSI 06

Weight: 16 kg

Flow rate: 500 l/min

Swivel inlet (BSPP): G 3/8 F


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DMO 0810CS

Part Number
DMO 0810CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Coupler Weight
(kg)
Flow rate
(l/min)
Swivel inlet (BSPP) Length
(m)

491.52 €

1 6 Days 8 x 14CSI 0616500G 3/8 F10

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 12 Construction Epoxy-coated steel case Connection 1 m of inlet supply hose
Technology Pipe locked with ratchet stop Equipped with Fixed bracket

This page is DMO Series - Medium - Rubber Hose, part number DMO 0810CS.
You can find the detail information about specifications and dimensions on part number DMO 0810CS.

Variation of this product

Part Number
DMO 0810ES
DMO 0810IS
DMO 0815CS
DMO 0815ES
DMO 0815IS
DMO 0820CS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID/OD
(mm)
Coupler Weight
(kg)
Flow rate
(l/min)
Swivel inlet (BSPP) Length
(m)

486.93 €

1 6 Days 8 x 14ESI 0716500G 3/8 F10

489.78 €

1 6 Days 8 x 14ISI 0616500G 3/8 F10

539.92 €

1 6 Days 8 x 14CSI 0617.5350G 3/8 F15

535.07 €

1 6 Days 8 x 14ESI 0717.5350G 3/8 F15

538.08 €

1 6 Days 8 x 14ISI 0617.5350G 3/8 F15

587.03 €

1 6 Days 8 x 14CSI 0619260G 3/8 F20

Tech Support