Parallel male regulator with adjusting knob - Cylinder supply - RPM IG (RPM IG0600)

Parallel male regulator with adjusting knob - Cylinder supply - RPM IG RPM IG0600

Product Details:

Manufacturer part number: RPM IG0600

Brand: PREVOST

Price: 5.57

Delivery time: 7 Days


Technical Data:

For Tube OD: 6 mm

BSPP Male Thread: G 1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPM IG0600

Part Number
RPM IG0600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
BSPP Male Thread

5.57 €

1 7 Days 6G 1/8

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Parallel male regulator with adjusting knob - Cylinder supply - RPM IG, part number RPM IG0600.
You can find the detail information about specifications and dimensions on part number RPM IG0600.

Variation of this product

Part Number
RPM IG0400
RPM IG0401
RPM IG0601
RPM IG0602
RPM IG0603
RPM IG0800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD
(mm)
BSPP Male Thread

5.12 €

1 7 Days 4G 1/8

5.12 €

1 7 Days 4G 1/4

5.57 €

1 7 Days 6G 1/4

7.13 €

1 7 Days 6G 3/8

8.47 €

1 7 Days 6G 1/2

5.57 €

1 7 Days 8G 1/8

Tech Support