LED Circular Illuminator (PJ-H30) (Part Numbers)

LED Circular Illuminator (PJ-H30)
LED illumination light can emphasize the contrast of projected workpiece images, providing stereoscopic and sharp observation. Projected image can be observed with high color reproducibility, which is never realized by the existing halogen-type surface illumination.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

172-501

Part Number
172-501
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,434.21 €

1 60 Days

Loading...

  1. 1

Basic information

Light Type Visible Light Emitted Color White Power Consumption(W) 12 V /17.4 W (power cord has to be ordered seperatly)
Additional Spec for 10x and 20x, projec. lens 10x w. C mount, w/o power cord Compatible Models PJ-H30 (10x Projection Lens with C mount, Projection lens 10x and 20x) Illumination Angle(degree) 52
Illumination Source Bullet type white LED LED Life (reference) 30.000 H Model LED Circular Illuminator for Profile Projectors (PJ-H30)

This page is LED Circular Illuminator (PJ-H30), part number 172-501.
You can find the detail information about specifications and dimensions on part number 172-501.

Tech Support