Precision Vice (930-612)

Precision Vice 930-612

Product Details:

Manufacturer part number: 930-612

Brand: MITUTOYO

Price: 5,073.16

Delivery time: 5 Days


Technical Data:

Additional Spec: 150 mm Clamping Width

Mass: 17.4 kg

Parallelism: 0.002 / 100 mm

Parallelism: - μm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

930-612

Part Number
930-612
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Mass
(kg)
Parallelism
(mm)
Parallelism
(μm)

5,073.16 €

1 5 Days 150 mm Clamping Width17.40.002 / 100-

Loading...

  1. 1

Basic information

Squareness(mm) 0.005 / 100

This page is Precision Vice, part number 930-612.
You can find the detail information about specifications and dimensions on part number 930-612.

Variation of this product

Part Number
930-606
930-607
930-611
930-630
930-631
930-632
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Mass
(kg)
Parallelism
(mm)
Parallelism
(μm)

1,726.58 €

1 5 Days 80 mm Clamping Width3-0.002 / 100

2,600.53 €

1 5 Days 120 mm Clamping Width5.8-0.002 / 100

1,577.37 €

1 5 Days 30 mm Clamping Width1.60.002 / 100-

1,193.68 €

1 5 Days 25 mm Clamping Width0.38-0.002 / 100

1,705.26 €

1 5 Days 50 mm Clamping Width1-0.002 / 100

4,625.53 €

1 60 Days 150 mm Clamping Width13.5-0.002 / 100

Tech Support