Precision Sine Vice (930-623)

Precision Sine Vice 930-623

Product Details:

Manufacturer part number: 930-623

Brand: MITUTOYO

Price: 5,456.84

Delivery time: 5 Days


Technical Data:

Additional Spec: 50 mm Clamping Width

Mass: 4.5 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

930-623

Part Number
930-623
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Mass
(kg)

5,456.84 €

1 5 Days 50 mm Clamping Width4.5

Loading...

  1. 1

Basic information

Parallelism(mm) 0.002 / 100 Setting Accuracy at 45°(inch) ±15 Squareness(mm) 0.005 / 100

This page is Precision Sine Vice, part number 930-623.
You can find the detail information about specifications and dimensions on part number 930-623.

Variation of this product

Part Number
930-620
930-621
930-622
930-624
930-625
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Mass
(kg)

3,794.21 €

1 5 Days 40 mm Clamping Width2.7

5,328.95 €

1 5 Days 80 mm Clamping Width5.3

7,950.79 €

1 5 Days 120 mm Clamping Width11

5,456.84 €

1 5 Days 80 mm Clamping Width5.9

9,251.05 €

1 5 Days 80 mm Clamping Width7.4

Tech Support