Mounting Plate (K551350)

Mounting Plate K551350

Product Details:

Manufacturer part number: K551350

Brand: MITUTOYO

Price: 503.29

Delivery time: 60 Days


Technical Data:

Additional Spec: -

Application: -

Component Type: -

Description: Mounting plate for MRS-400
570 mm x 540 mm x 15 mm
Made of hard-anodised aluminium, with connecting thread M8, grid distance 22/100/250 mm.

Height 1: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551350

Part Number
K551350
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Application Component Type Description Height 1
(mm)
Old Product Line Product Line Thread 1 Units Width 1
(mm)

503.29 €

1 60 Days ---Mounting plate for MRS-400
570 mm x 540 mm x 15 mm
Made of hard-anodised aluminium, with connecting thread M8, grid distance 22/100/250 mm.
------

Loading...

  1. 1

Basic information

Mass(g) 0

This page is Mounting Plate, part number K551350.
You can find the detail information about specifications and dimensions on part number K551350.

Variation of this product

Part Number
K550356-10
K551351
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Application Component Type Description Height 1
(mm)
Old Product Line Product Line Thread 1 Units Width 1
(mm)

53.29 €

1 60 Days C mm fixtures, eco-fixplus seriesCMMClamping componentMounting plate 25mm
For holding the push rod clamps vertically and horizontally, M4.
10repro-fixeco-fixplusM4125

656.05 €

1 60 Days ---Mounting plate for MRS-600
730 mm x 700 mm x 15 mm
Made of hard-anodised aluminium, with connecting thread M8, grid distance 50 mm.
------

Tech Support