Beveled-Edge Square, DIN 875 (916-107)

Beveled-Edge Square, DIN 875 916-107

Product Details:

Manufacturer part number: 916-107

Brand: MITUTOYO

Price: 99.00

Delivery time: 60 Days


Technical Data:

Cross Section: 20x5

Length: 100x70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

916-107

Part Number
916-107
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross Section Length
(mm)

99.00 €

1 60 Days 20x5100x70

Loading...

  1. 1

Basic information

Accuracy According to DIN 875 Grade 0 Remarks stainless steel

This page is Beveled-Edge Square, DIN 875, part number 916-107.
You can find the detail information about specifications and dimensions on part number 916-107.

Variation of this product

Part Number
916-106
916-108
916-109
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cross Section Length
(mm)

75.00 €

1 60 Days 15x475x50

122.00 €

1 60 Days 25x5150x100

176.00 €

1 60 Days 30x6200x130

Tech Support