Low Expansion Glass Scale, Inspection Certification (Part Numbers)

Low Expansion Glass Scale, Inspection Certification
These high precision glass scales offer you the following benefits:
- They are manufactured using Mitutoyo’s leading-edge Linear Scale production technology.
- You can use them as a standard for calibrating graduating scales, with high accuracy.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
182-501-50
182-502-50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(kg)
Range
(mm)

6,305.26 €

1 60 Days 0.750 - 250

11,780.26 €

1 60 Days 1.80 - 500

Loading...

  1. 1

Basic information

Accuracy (0.5+L/1000) µm, L = measured Length (mm) Graduation(mm) 1 Inch-Metric Metric
Material Low expansion glass Thermal Expansion Coefficient (0±0.02) x 10-6/K Thickness of Graduation Line(µm) 4

Tech Support