Tension relief, polyamide (80850-93) (80850-93-45150)

Tension relief, polyamide (80850-93) 80850-93-45150

Product Details:

Manufacturer part number: 80850-93-45150

Brand: NORELEM

Price: 3.06

Delivery time: 4 Days


Technical Data:

B=Width: 150

Suitable for: 80850-90-45150...

Weight in kg (ERP): 0.0206 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

80850-93-45150

Part Number
80850-93-45150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width Suitable for Weight in kg (ERP)
(kg)

3.06 €

1 4 Days 15080850-90-45150...0.0206

Loading...

  1. 1

Basic information

Main material polyamide Item Tension relief H=Height 45
RoHS Yes PL Edelstahl No

This page is Tension relief, polyamide (80850-93), part number 80850-93-45150.
You can find the detail information about specifications and dimensions on part number 80850-93-45150.

Variation of this product

Part Number
80850-93-45100
80850-93-45200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width Suitable for Weight in kg (ERP)
(kg)

2.19 €

1 4 Days 10080850-90-45100...0.0133

4.22 €

1 4 Days 20080850-90-45200...0.0225

Tech Support