Connecting element, polyamide (80850-91) (80850-91-45150)

Connecting element, polyamide (80850-91) 80850-91-45150

Product Details:

Manufacturer part number: 80850-91-45150

Brand: NORELEM

Price: 44.10

Delivery time: 4 Days


Technical Data:

B=Width: 150

Suitable for: 80850-90-45150...

A: 163

A1: 176

Weight in kg (ERP): 0.3265 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

80850-91-45150

Part Number
80850-91-45150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width Suitable for A A1 Weight in kg (ERP)
(kg)

44.10 €

1 4 Days 15080850-90-45150...1631760.3265

Loading...

  1. 1

Basic information

Main material polyamide Item Connecting element H=Height 45
RoHS Yes PL Edelstahl No

This page is Connecting element, polyamide (80850-91), part number 80850-91-45150.
You can find the detail information about specifications and dimensions on part number 80850-91-45150.

Variation of this product

Part Number
80850-91-45100
80850-91-45200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width Suitable for A A1 Weight in kg (ERP)
(kg)

44.10 €

1 4 Days 10080850-90-45100...1131260.2882

44.10 €

1 4 Days 20080850-90-45200...2132260.3825

Tech Support