Tension relief, polyamide (80850-33) (80850-33-35103)

Tension relief, polyamide (80850-33) 80850-33-35103

Product Details:

Manufacturer part number: 80850-33-35103

Brand: NORELEM

Price: 1.32

Delivery time: 4 Days


Technical Data:

B=Width: 103

Suitable for: 80850-30-35103...

Weight in kg (ERP): 0.0160 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

80850-33-35103

Part Number
80850-33-35103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width Suitable for Weight in kg (ERP)
(kg)

1.32 €

1 4 Days 10380850-30-35103...0.0160

Loading...

  1. 1

Basic information

Main material polyamide Item Tension relief H=Height 35
RoHS Yes PL Edelstahl No

This page is Tension relief, polyamide (80850-33), part number 80850-33-35103.
You can find the detail information about specifications and dimensions on part number 80850-33-35103.

Variation of this product

Part Number
80850-33-35076
80850-33-35150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width Suitable for Weight in kg (ERP)
(kg)

1.32 €

1 4 Days 7680850-30-35076...0.0110

1.32 €

1 4 Days 15080850-30-35150...0.0232

Tech Support