Connecting element, polyamide (80850-21) (80850-21-25040)

Connecting element, polyamide (80850-21) 80850-21-25040

Product Details:

Manufacturer part number: 80850-21-25040

Brand: NORELEM

Price: 8.49

Delivery time: 4 Days


Technical Data:

B=Width: 40

Suitable for: 80850-20-25040...

B2: 61

A: 51

Weight in kg (ERP): 0.1112 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

80850-21-25040

Part Number
80850-21-25040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width Suitable for B2 A Weight in kg (ERP)
(kg)

8.49 €

1 4 Days 4080850-20-25040...61510.1112

Loading...

  1. 1

Basic information

Main material polyamide Item Connecting element H=Height 25
RoHS Yes PL Edelstahl No

This page is Connecting element, polyamide (80850-21), part number 80850-21-25040.
You can find the detail information about specifications and dimensions on part number 80850-21-25040.

Variation of this product

Part Number
80850-21-25060
80850-21-25103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width Suitable for B2 A Weight in kg (ERP)
(kg)

9.05 €

1 4 Days 6080850-20-25060...81710.1184

10.42 €

1 4 Days 10380850-20-25103...1241140.1376

Tech Support