Manufacturer part number: 80850-90-451002003
Brand: NORELEM
Price: 110.83 €
Delivery time: 4 Days
E: 464
R: 200
N: 300
M: 765
Connecting element: 80850-91-45100
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
80850-90-451002003
Part Number
|
---|
80850-90-451002003 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | E | R | N | M | Connecting element | B=Width | B1=Width | Tension relief | Weight in kg (ERP) (kg) | Approx. weight (kg/m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.83 € | 1 | 4 Days | 464 | 200 | 300 | 765 | 80850-91-45100 | 100 | 122 | 80850-93-45100 | 1.9500 | 1.87 |
Loading...
L=Length | 1005 | Version 1 | openable from both sides | Main material | polyamide |
---|---|---|---|---|---|
Item | Energy supply chains | G=Number of parts | 15 | H=Height | 45 |
H1=Height | 64 | Divider | 80850-92-45 | RoHS | Yes |
PL Edelstahl | No |
This page is Energy supply chains openable from both sides, polyamide (80850), part number 80850-90-451002003.
You can find the detail information about specifications and dimensions on part number 80850-90-451002003.
Configure
Basic Attributes
E
R
N
M
Connecting element
B=Width
B1=Width
Tension relief
Filter by standard shipping days
Optional Attributes
Part Number |
---|
80850-90-451001003 |
80850-90-451001503 |
80850-90-451501003 |
80850-90-451501503 |
80850-90-451502003 |
80850-90-452001003 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | E | R | N | M | Connecting element | B=Width | B1=Width | Tension relief | Weight in kg (ERP) (kg) | Approx. weight (kg/m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.83 € | 1 | 4 Days | 264 | 100 | 200 | 450 | 80850-91-45100 | 100 | 122 | 80850-93-45100 | 1.9600 | 1.87 | ||
110.83 € | 1 | 4 Days | 364 | 150 | 250 | 605 | 80850-91-45100 | 100 | 122 | 80850-93-45100 | 1.9400 | 1.87 | ||
113.89 € | 1 | 4 Days | 264 | 100 | 200 | 450 | 80850-91-451150 | 150 | 172 | 80850-93-45150 | 2.2300 | 2.13 | ||
113.89 € | 1 | 4 Days | 364 | 150 | 250 | 605 | 80850-91-451150 | 150 | 172 | 80850-93-45150 | 2.2000 | 2.13 | ||
113.89 € | 1 | 4 Days | 464 | 200 | 300 | 765 | 80850-91-451150 | 150 | 172 | 80850-93-45150 | 2.2100 | 2.13 | ||
118.06 € | 1 | 4 Days | 264 | 100 | 200 | 450 | 80850-91-451200 | 200 | 222 | 80850-93-45200 | 2.6400 | 2.39 |