Manufacturer part number: 80850-20-250401001
Brand: NORELEM
Price: 60.21 €
Delivery time: 4 Days
E: 238
R: 100
N: 165
M: 405
Connecting element: 80850-21-25040
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
80850-20-250401001
Part Number
|
---|
80850-20-250401001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | E | R | N | M | Connecting element | B=Width | B1=Width | Weight in kg (ERP) (kg) | Approx. weight (kg/m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.21 € | 1 | 4 Days | 238 | 100 | 165 | 405 | 80850-21-25040 | 40 | 57 | 0.8363 | 0.9 |
Loading...
L=Length | 990 | Version 1 | openable along inner radius | Main material | polyamide |
---|---|---|---|---|---|
Item | Energy supply chains | G=Number of parts | 22 | H=Height | 25 |
H1=Height | 38 | Divider | 80850-22-25 | Tension relief | 80850-23-25 |
RoHS | Yes | PL Edelstahl | No |
This page is Energy supply chains openable along inner radius, polyamide (80850-20), part number 80850-20-250401001.
You can find the detail information about specifications and dimensions on part number 80850-20-250401001.
Configure
Part Number |
---|
80850-20-250400501 |
80850-20-250400751 |
80850-20-250600501 |
80850-20-250600751 |
80850-20-250601001 |
80850-20-251030501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | E | R | N | M | Connecting element | B=Width | B1=Width | Weight in kg (ERP) (kg) | Approx. weight (kg/m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.21 € | 1 | 4 Days | 138 | 50 | 115 | 250 | 80850-21-25040 | 40 | 57 | 0.8155 | 0.9 | ||
60.21 € | 1 | 4 Days | 188 | 75 | 140 | 325 | 80850-21-25040 | 40 | 57 | 0.8294 | 0.9 | ||
61.12 € | 1 | 4 Days | 138 | 50 | 115 | 250 | 80850-21-25060 | 60 | 77 | 0.8987 | 0.95 | ||
61.12 € | 1 | 4 Days | 188 | 75 | 140 | 325 | 80850-21-25060 | 60 | 77 | 0.9109 | 0.95 | ||
61.12 € | 1 | 4 Days | 238 | 100 | 165 | 405 | 80850-21-25060 | 60 | 77 | 0.9217 | 0.95 | ||
63.65 € | 1 | 4 Days | 138 | 50 | 115 | 250 | 80850-21-25103 | 103 | 120 | 1.0900 | 1.15 |