Energy chains, plastic inner height 17 mm, openable along inner radius (80850-10)

Energy chains, plastic inner height 17 mm, openable along inner radius (80850-10)
· Plastic chains with high torsional stiffness

· Suitable for long travel distances

· Openable along inner radius

· Low maintenance

· UV resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
80850-10-170250281
80850-10-170250381
80850-10-170250601
80850-10-170500281
80850-10-170500381
80850-10-170500601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1=Width
(mm)
E
(mm)
M
(mm)
N
(mm)
R
(mm)
Connecting element Weight (ERP)
(kg)
Approx. weight
(kg/m)

36.27 €

1 4 Days 25367914668.52880850-11-170250.35630.37

36.27 €

1 4 Days 25369917778.53880850-11-170250.35820.37

36.27 €

1 4 Days 2536143246100.56080850-11-170250.35740.37

38.52 €

1 4 Days 50617914668.52880850-11-170500.43210.43

38.52 €

1 4 Days 50619917778.53880850-11-170500.42820.43

38.52 €

1 4 Days 5061143246100.56080850-11-170500.42800.43

Loading...

  1. 1

Basic information

Type Rectangular Main material Polyamide Item Energy supply chains
Version 1 Openable along inner radius L=Length(mm) 986 H=Height(mm) 17
H1=Height(mm) 23 G=Number of parts(mm) 34 Divider 80850-12-17
Tension relief Integrated in connection element RoHS Yes PL Edelstahl No

Tech Support